Download document () of 20
We make what matters work*

TP7233

Eaton Crouse-Hinds series weatherproof self-closing cover, Gray, Die cast aluminum, Horizontal, Single-gang, Stay open, for duplex receptacle, switch or combination device

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof self-closing cover
Catalog Number
TP7233
UPC
786189072334
Product Length/Depth
2.81 in
Product Height
4.63 in
Product Width
0.81 in
Product Weight
0.38 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Stay open, for duplex receptacle, switch or combination device
Material
Die cast aluminum
Mounting direction
Horizontal
Number of gangs
Single-gang
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.