Download document () of 20
We make what matters work*

TP7236

Eaton Crouse-Hinds series weatherproof self-closing cover, Gray, Die cast aluminum, Horizontal, Single-gang, GFI devices

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof self-closing cover
Catalog Number
TP7236
UPC
786189072365
Product Length/Depth
2.81 in
Product Height
4.56 in
Product Width
0.75 in
Product Weight
0.42 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
GFI devices
Material
Die cast aluminum
Mounting direction
Horizontal
Number of gangs
Single-gang
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.