Download document () of 20
We make what matters work*

TP7250

Eaton Crouse-Hinds series weatherproof self-closing cover, Bronze, Die cast aluminum, Vertical, Two-gang, Vertical GFCI and one switch, duplex or combination device

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof self-closing cover
Catalog Number
TP7250
UPC
662276949577
Product Length/Depth
4.54 in
Product Height
0.8 in
Product Width
4.54 in
Product Weight
0.59 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Vertical GFCI and one switch, duplex or combination device
Material
Die cast aluminum
Mounting direction
Vertical
Number of gangs
Two-gang
Color
Bronze

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.