Download document () of 20
We make what matters work*

TP7260

Eaton Crouse-Hinds series weatherproof toggle switch cover, Aluminum, Single-gang, With 15A/125V single-pole switch

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof toggle switch cover
Catalog Number
TP7260
UPC
786189072600
Product Length/Depth
4.5 in
Product Height
1.28 in
Product Width
2.69 in
Product Weight
0.27 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
With 15A/125V single-pole switch
Material
Aluminum
Number of gangs
Single-gang

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.