Download document () of 20
We make what matters work*

TP7270

Eaton Crouse-Hinds series weatherproof self-closing cover, Gray, Die cast aluminum, Vertical, Two-gang, Two vertical switches

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof self-closing cover
Catalog Number
TP7270
UPC
662276948631
Product Length/Depth
4.54 in
Product Height
0.8 in
Product Width
4.54 in
Product Weight
0.64 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Two vertical switches
Material
Die cast aluminum
Mounting direction
Vertical
Number of gangs
Two-gang
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.