Download document () of 20
We make what matters work*

TP7272

Eaton Crouse-Hinds series weatherproof toggle switch cover, Aluminum, Two-gang, With two 15A/125V single-pole switches

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof toggle switch cover
Catalog Number
TP7272
UPC
786189072723
Product Length/Depth
3.45 in
Product Height
6.57 in
Product Width
5.7 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
With two 15A/125V single-pole switches
Material
Aluminum
Number of gangs
Two-gang

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.