Download document () of 20
We make what matters work*

TP728

Eaton Crouse-Hinds series Square Surface Cover, 4-11/16", Raised surface, Steel, For two duplex receptacles, 9.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square surface cover
Catalog Number
TP728
UPC
786189107289
Product Length/Depth
4.69 in
Product Height
0.06 in
Product Width
4.69 in
Product Weight
0.44 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For two duplex receptacles
Configuration
Raised surface
Material
Steel
Box size
4-11/16"
Capacity
9 cubic in

Export product specification