Download document () of 20
We make what matters work*

TP7280

Eaton Crouse-Hinds series weatherproof toggle switch cover, Aluminum, Single-gang, Extended switch cover for use with standard switch

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof toggle switch cover
Catalog Number
TP7280
UPC
786189072808
Product Length/Depth
4.63 in
Product Height
1.28 in
Product Width
4.56 in
Product Weight
0.34 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Extended switch cover for use with standard switch
Material
Aluminum
Number of gangs
Single-gang

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.