Download document () of 20
We make what matters work*

TP7295

Eaton Crouse-Hinds series weatherproof blank outlet cover, Gray, Steel, Three-gang

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof blank outlet cover
Catalog Number
TP7295
UPC
662277005012
Product Length/Depth
3.45 in
Product Height
6.57 in
Product Width
5.7 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Number of gangs
Three-gang
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.