Download document () of 20
We make what matters work*

TP7297

Eaton Crouse-Hinds series weatherproof blank outlet cover, White, Steel, Two-gang

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof blank outlet cover
Catalog Number
TP7297
UPC
786189072976
Product Length/Depth
3.45 in
Product Height
6.57 in
Product Width
5.7 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Number of gangs
Two-gang
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.