Download document () of 20
We make what matters work*

TP7298

Eaton Crouse-Hinds series weatherproof blank outlet cover, Bronze, Steel, Two-gang

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof blank outlet cover
Catalog Number
TP7298
UPC
786189072983
Product Length/Depth
4.63 in
Product Height
4.5 in
Product Width
0.25 in
Product Weight
0.13 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Number of gangs
Two-gang
Color
Bronze

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.