Download document () of 20
We make what matters work*

TP7309

Eaton Crouse-Hinds series weatherproof lamp holder cover, White, Die cast aluminum, (3) 1/2" outlet holes, 4" round, Closure plug

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof lamp holder cover
Catalog Number
TP7309
UPC
786189073096
Product Length/Depth
4 in
Product Height
0.56 in
Product Width
4 in
Product Weight
0.33 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Closure plug
Material
Die cast aluminum
Color
White
Outlet holes
(3) 1/2 in
Size
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.