Download document () of 20
We make what matters work*

TP7320

Eaton Crouse-Hinds series weatherproof lamp holder cover, Gray, Die cast aluminum, (3) 1/2" outlet holes, Rectangular

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof lamp holder cover
Catalog Number
TP7320
UPC
786189073201
Product Length/Depth
2.88 in
Product Height
4.63 in
Product Width
1.06 in
Product Weight
0.33 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Rectangular
Material
Die cast aluminum
Color
Gray
Outlet holes
(3) 1/2 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.