Download document () of 20

TP7328

Eaton Crouse-Hinds series TP weatherproof par lamp holder, Gray, Compact fluorescent/LED, Die cast aluminum, 150W max. lamp size, 1 hub, 1-lamp, 1/2" trade size, 4" round

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof par lamp holder
Catalog Number
TP7328
UPC
662276948389
Product Length/Depth
4.13 in
Product Height
0.57 in
Product Width
4.13 in
Product Weight
0.43 lb

Product specifications

Finish color
Gray
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp type
Compact fluorescent/LED
Material
Die cast aluminum
Lamp size - max
150W
Number of lamps
1-lamp
Trade size
1/2"
Type
4" round

Export product specification