Download document () of 20
We make what matters work*

TP7331

Eaton Crouse-Hinds series TP weatherproof two par lamp holder with cover, White, Compact fluorescent/LED, Die cast aluminum, 3-hole round cover and gaskets

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof two par lamp holder with cover
Catalog Number
TP7331
UPC
786189073317
Product Length/Depth
10.13 in
Product Height
4.5 in
Product Width
3.5 in
Product Weight
1.38 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp type
Compact fluorescent/LED
Material
Die cast aluminum
Special features
3-hole round cover and gaskets

Export product specification