Download document () of 20
We make what matters work*

TP7333

Eaton Crouse-Hinds series TP weatherproof par lamp holder, Bronze, Compact fluorescent/LED, Die cast aluminum, 150W max. lamp size, 3 hubs, 2-lamp, 1/2", Rectangular

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof par lamp holder
Catalog Number
TP7333
UPC
662276949393
Product Length/Depth
4.61 in
Product Height
1.02 in
Product Width
2.85 in
Product Weight
0.76 lb

Product specifications

Finish color
Epoxy painted RAL 7032
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp type
Compact fluorescent/LED
Material
Die cast aluminum
Lamp size - max
150W
Number of lamps
2-lamp
Trade size
1/2"
Type
Rectangular

Export product specification