Download document () of 20
We make what matters work*

TP7340

Eaton Crouse-Hinds series TP weatherproof lamp holder kit, Gray, Compact fluorescent/LED, Die cast aluminum, 150W max. lamp size, 2 hubs, 1-lamp, Includes box and cover, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof lamp holder kit
Catalog Number
TP7340
UPC
662276949430
Product Length/Depth
4.61 in
Product Height
3.3 in
Product Width
2.85 in
Product Weight
1.29 lb

Product specifications

Finish color
Gray
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp type
Compact fluorescent/LED
Material
Die cast aluminum
Lamp size - max
150W
Number of lamps
1-lamp
Trade size
1/2"
Special features
Includes box and cover

Export product specification