Download document () of 20
We make what matters work*

TP7940

Eaton Crouse-Hinds series closure plug, Zinc, Gray, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series closure plug
Catalog Number
TP7940
UPC
786189079401
Product Length/Depth
0.5 in
Product Height
0.25 in
Product Width
0.5 in
Product Weight
0.015 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Gray
Material
Zinc
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.