Download document () of 20
We make what matters work*

TP7941

Eaton Crouse-Hinds series closure plug, Zinc, White, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series closure plug
Catalog Number
TP7941
UPC
786189079418
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.004 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
White
Material
Zinc
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.