Download document () of 20
We make what matters work*

TP7946

Eaton Crouse-Hinds series closure plug, Bronze, Polycarbonate, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series closure plug
Catalog Number
TP7946
UPC
662276949614
Product Length/Depth
0.81 in
Product Height
0.29 in
Product Width
0.81 in
Product Weight
0.0004 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Polycarbonate
Trade size
3/4"
Color
Bronze

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.