Download document () of 20
We make what matters work*

TP803

Eaton Crouse-Hinds series Blank Box Cover, Blank, Steel, Three-gang

General specifications

Product Name
Eaton Crouse-Hinds series blank box cover
Catalog Number
TP803
UPC
786189108033
Product Length/Depth
8.81 in
Product Height
0.06 in
Product Width
4.25 in
Product Weight
0.85 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Configuration
Blank
Material
Steel
Number of gangs
Three-gang

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.