Download document () of 20
We make what matters work*

TP805

Eaton Crouse-Hinds series Blank Box Cover, Blank, Steel, Five-gang

General specifications

Product Name
Eaton Crouse-Hinds series blank box cover
Catalog Number
TP805
UPC
786189108057
Product Length/Depth
12.5 in
Product Height
4.75 in
Product Width
0.05 in
Product Weight
1.22 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Configuration
Blank
Material
Steel
Number of gangs
Five-gang

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.