Download document () of 20
We make what matters work*

TP834

Eaton Crouse-Hinds series Octagon Outlet Box, (5) 1/2", 4", 15.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP834
UPC
786189108347
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.49 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Box size
4"
Bottom Knockouts
(5) 1/2 in
Capacity
15.5 cubic in

Export product specification