Download document () of 20
We make what matters work*

TP860

Eaton Crouse-Hinds series Square Box Partitions, 1-1/2", Blank, Steel, Two-gang, Square cut, tile wall, used with 1/2", 3/4", 1" raised covers

General specifications

Product Name
Eaton Crouse-Hinds series square box partitions
Catalog Number
TP860
UPC
786189108606
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
0.06 in
Product Weight
0.13 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Square cut, tile wall, used with 1/2", 3/4", 1" raised covers
Configuration
Blank
Depth
1-1/2"
Material
Steel
Number of gangs
Two-gang
Box size
4"

Export product specification