Download document () of 20
We make what matters work*

TP863

Eaton Crouse-Hinds series Square Box Partitions, 2-1/8", Blank, Steel, Two-gang, Square cut, tile wall, used with 1-1/4", 1-1/2", 2" raised covers

General specifications

Product Name
Eaton Crouse-Hinds series square box partitions
Catalog Number
TP863
UPC
786189108637
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
0.06 in
Product Weight
0.21 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Square cut, tile wall, used with 1-1/4", 1-1/2", 2" raised covers
Configuration
Blank
Depth
2-1/8"
Material
Steel
Number of gangs
Two-gang
Box size
4"

Export product specification