Download document () of 20
We make what matters work*

TP871

Eaton Crouse-Hinds series Gang Box, (6) 1/2", (4) 3/4", 2-1/2", (1) 3/4", (1) 1", Steel, Three-gang, (4) 3/4", (1) 1", 90.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series gang box
Catalog Number
TP871
UPC
786189108712
Product Length/Depth
8.63 in
Product Height
2.5 in
Product Width
4.25 in
Product Weight
1.83 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
2-1/2"
Material
Steel
Number of gangs
Three-gang
Bottom Knockouts
(6) 1/2 in, (4) 3/4 in
Box depth
2-1/2 inch
Capacity
90 cubic in
End Knockouts
(1) 3/4 in, (1) 1 in
Side knockouts
(4) 3/4 in, (1) 1 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.