Download document () of 20
We make what matters work*

TP874

Eaton Crouse-Hinds series Gang Box, (6) 1/2", (4) 3/4", 2-1/2", (1) 3/4", (1) 1", Steel, Six-gang, (3) 3/4", (3) 1", 150.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series gang box
Catalog Number
TP874
UPC
786189108743
Product Length/Depth
14.06 in
Product Height
2.5 in
Product Width
4.25 in
Product Weight
2.82 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
2-1/2"
Material
Steel
Number of gangs
Six-gang
Bottom Knockouts
(6) 1/2 in, (4) 3/4 in
Box depth
2-1/2 inch
Capacity
150 cubic in
End Knockouts
(1) 3/4 in, (1) 1 in
Side knockouts
(3) 3/4 in, (3) 1 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.