Download document () of 20
We make what matters work*

TP877

Eaton Crouse-Hinds series Gang Box Partition, Steel, For 2-1/2" deep box

General specifications

Product Name
Eaton Crouse-Hinds series gang box partition
Catalog Number
TP877
UPC
786189108774
Product Length/Depth
0.06 in
Product Height
2.5 in
Product Width
4.25 in
Product Weight
0.24 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For 2-1/2" deep box
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.