Download document () of 20
We make what matters work*

TP901

Eaton Crouse-Hinds series TP mounting ear, Steel, One screw

General specifications

Product Name
Eaton Crouse-Hinds series TP mounting ear
Catalog Number
TP901
UPC
786189109016
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.03 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Type
One screw
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.