Download document () of 20

TP902

Eaton Crouse-Hinds series TP mounting ear, Steel, Two screws

General specifications

Product Name
Eaton Crouse-Hinds series TP mounting ear
Catalog Number
TP902
UPC
786189109023
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.03 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Type
Two screws
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.