Download document () of 20

TPH-600

Eaton Bussmann series TPH telecommunication fuse, 170 Vdc, 600 A, 100 kAIC, Non Indicating, Current-limiting, Blade end X blade end

General specifications

Product Name
Eaton Bussmann series TPH telecommunication fuse
Catalog Number
TPH-600
UPC
051712666138
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.7 lb
Compliances
CE Marked
RoHS Compliant

Product specifications

Amperage Rating
600 A
Interrupt rating
100 kAIC
Fuse indicator
Non-indicating
Connection
Blade end x blade end
Packaging type
Standard
Voltage rating
170 Vdc
Type
Current-limiting
Application
Telecommunications DC power circuit protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.