Download document () of 20
We make what matters work*

TPHCS800-M

Eaton Bussmann series TPH high-current switch, Metric, 80 Vdc, 300-800 A, High current, 1-1/4 Inches Male Quick-Connect Terminal, SCCR: 100 kA

General specifications

Product Name
Eaton Bussmann series TPH high-current switch
Catalog Number
TPHCS800-M
UPC
051712586986
Product Length/Depth
5.5 in
Product Height
2.6 in
Product Width
3.9 in
Product Weight
1.29 lb
Compliances
Not Applicable
RoHS Compliant

Product specifications

Amperage Rating
300-800A
Short-circuit rating
100 kA
Connection
1-1/4 inch male quick-connect terminal
Voltage rating
80 Vdc
Type
High current
Special features
Metric
Application
Telecommunications DC power circuit protection, central office and radio

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.