Download document () of 20

TR-1145HVA1-25-R

1145HVA High Voltage Automotive SMD Fuse, 1.25 Amp Rating, 350VAC, 500 VDC

General specifications

Product Name
Eaton Bussmann series 1145HVA high voltage automotive SMD fuse
Catalog Number
TR-1145HVA1-25-R
UPC
051712833974
Product Length/Depth
11 mm
Product Height
4.5 mm
Product Width
4.5 mm
Product Weight
0.95 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
1.25 A
Melting (I2T)
0.95
Resistance
0.16 Ω
Voltage drop
210 mV
Voltage rating
350 V AC, 500 V DC
Type
High voltage automotive SMD fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.