Download document () of 20
We make what matters work*

TV1020-3R0605-R

Eaton TV supercapacitor, 3.0 V, 6 F, 0.035 Ω, CYLINDRICAL

General specifications

Product Name
Eaton TV cylindrical cell supercapacitor
Catalog Number
TV1020-3R0605-R
UPC
051712688185
Product Height
22.3 mm
Product Weight
2.3 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
10 x 20 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.035 Ω
Operating temperature range
-40 °C to +65 °C
Series
TV
Max voltage
3 V
Capacitance
6 F
Leakage
13 µA
Thermal resistance
73 °C/W
Energy
27 J
Power
32.15 W
Peak current (1 sec)
7.4 A
Continuous current (15 °C rise)
2.4 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Industrial

Export product specification