Download document () of 20
We make what matters work*

TWM3

Eaton Crouse-Hinds series Champ mounting module, Copper-free aluminum, Wall mount, 1" trade size, Used with VMV and VMV high wattage series luminaires

General specifications

Product Name
Eaton Crouse-Hinds series Champ mounting module
Catalog Number
TWM3
UPC
782274633053
Product Length/Depth
15 in
Product Height
4.8 in
Product Width
12 in
Product Weight
5.88 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Copper-free aluminum
Trade size
1"
Used with
VMV and VMV high wattage series luminaires
Mounting Method
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.