Download document () of 20
We make what matters work*

UNE2

Eaton Crouse-Hinds series UNE flexible fixture hanger, Female, 125 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount

General specifications

Product Name
Eaton Crouse-Hinds series UNE flexible fixture hanger
Catalog Number
UNE2
UPC
782274643304
Product Length/Depth
3.49 in
Product Height
0.99 in
Product Width
2.14 in
Product Weight
0.38 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Material
Malleable iron
Mounting Type
Pendant
Gender
Female
Luminaire rated weight
125 lb
Luminaire stem size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.