Download document () of 20
We make what matters work*

UP0.4C-100-R

IND,UP0.4C SZ,10UH,1.2A

General specifications

Product Name
Eaton 0.4C inductor
Catalog Number
UP0.4C-100-R
UPC
051712893978
EAN
5027590117685
Product Length/Depth
0.26 in
Product Height
0.115 in
Product Width
0.175 in
Product Weight
0.0003 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.16 A
ISAT
1.16 A
Package Quantity
2500
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
156 mΩ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.