Download document () of 20
We make what matters work*

UP0.4C-150-R

Eaton UP0.4C inductor, Inductance 15.0 µH, 0.95 A Irms, 0.94 A Isat, 250 mΩ DCR

General specifications

Product Name
Eaton 0.4C inductor
Catalog Number
UP0.4C-150-R
UPC
051712882750
Product Length/Depth
0.26 in
Product Height
0.115 in
Product Width
0.175 in
Product Weight
0.0003 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.95 A
ISAT
0.94 A
Package Quantity
2500
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
250 mΩ
Series
UP0.4C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.