| Product Name |
Eaton 0.4SC inductor
|
| Catalog Number |
UP0.4SC-4R7-R
|
| UPC |
051712894265
|
| Product Length/Depth |
0.26 in
|
| Product Height |
0.115 in
|
| Product Width |
0.175 in
|
| Product Weight |
0.00036 lb
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
1.4 A
|
| Package Quantity |
2500
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
125 °C max
|
| Resistance |
600 mΩ
|