Download document () of 20
We make what matters work*

UP5-331-R

Eaton UP inductor, Inductance 330.0 µH, 1 A Irms, 1.9 A Isat, 560 mΩ DCR

General specifications

Product Name
Eaton UP5 inductor
Catalog Number
UP5-331-R
UPC
051712820608
EAN
5027590220804
Product Length/Depth
0.736 in
Product Height
0.295 in
Product Width
0.602 in
Product Weight
0.0072 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1 A
ISAT
1.9 A
Package Quantity
250
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
560 mΩ
Series
UP5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.