| Product Name |
Eaton Tripp Lite series SmartRack shelf
|
| Catalog Number |
UPSWM
|
| UPC |
037332139306
|
| Product Length/Depth |
13.5 in
|
| Product Height |
12.75 in
|
| Product Width |
9.1 in
|
| Product Weight |
6.7 lb
|
| Compliances |
RoHS
|
| Package contents |
|
| Accessory Class |
UPS Accessories
|
| Accessory Type |
Mounting Bracket
|
| Product Highlights |
Includes bracket, hardware and hook-and-loop strap
Affixes compatible UPS systems to the wall 2-year limited warranty (Worldwide) |
| Material Of Construction |
Metal
|