Metal shrink boot adaptor for UTO Series, size 10; UT010AD
| Product Name |
Eaton Souriau UTO series metal IP68/69k connector for intensive use
|
| Catalog Number |
UT010AD
|
| Product Length/Depth |
24.7 mm
|
| Product Height |
21 mm
|
| Product Width |
21 mm
|
| Product Weight |
6 g
|
| Fitted with: |
Shielding
|
| Environmental conditions |
Flammability rating UL94 V0
REACH RoHS |
| Backshell angle |
Straight
|
| Backshell type |
Shrink Boot Adapter
|
| Shell size |
10
|