Metal right angle cable clamp with strain relief nut, size 16; UT016LPGN
Product Name |
Eaton Souriau UTO series metal IP68/69k connector for intensive use
|
Catalog Number |
UT016LPGN
|
Product Length/Depth |
55 mm
|
Product Height |
55 mm
|
Product Width |
30 mm
|
Product Weight |
111 g
|
Environmental conditions |
RoHS
Flammability rating UL94 V0 REACH |
Backshell angle |
90°
|
Backshell type |
Sealing Gland
|
Shell size |
16
|
Cable diameter - max |
16 mm
|
Cable diameter - min |
6.5 mm
|