Download document () of 20
We make what matters work*

UT018JCS

Short metal cable gland with strain relief nut, size 18; UT018JCS

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT018JCS

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
18
Cable diameter - max
14 mm
Cable diameter - min
9.5 mm

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.