Download document () of 20
We make what matters work*

UT022JC

Long metal cable gland with strain relief nut, size 22; UT022JC

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT022JC

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
22
Cable diameter - max
18 mm
Cable diameter - min
11.5 mm

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.