Download document () of 20

UT06142G1SH

Female plug IP68/69K, 48 h salt spray; UT06142G1SH

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT06142G1SH
Product Length/Depth
25.3 mm
Product Height
29.3 mm
Product Width
29.3 mm
Product Weight
25.5 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
44 A UL
40 A IEC
Fitted with:
Layout with ground cavity
Shielding
First mate last break capability
Environmental conditions
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Fire & Smoke
Flammability rating UL94 V0
REACH
RoHS
Environmental resistance
Shock resistance 50g, 11ms per MIL-C-26482 I
Shock resistance 30g, 18ms per NFF61030
Resistant against gasoline
Resistant against mineral oil
Resistant against basic bath
Resistant against acid bath
Vibrations level 2g per NFF61030
Resistant against oil
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Test current
40 A IEC
50 A CSA
44 A UL
Test voltage
250 V IEC
600 V UL
600 V CSA
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1
Plating
Nickel
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
14
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
3
Number of cavity #8 power
3
Salt spray
48 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.