Download document () of 20

UTG624DCG

Plastic sealed plug dustcap, size 24; UTG624DCG

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG624DCG

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Coupling type
1/3 Bayonet
Shell size
24
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.