Download document () of 20

UTGX61412S

Plug, without backshell, for 12 female contacts, IP68/69K; UTGX61412S

General specifications

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX61412S
Product Length/Depth
25.5 mm
Product Height
34.6 mm
Product Width
34.6 mm
Product Weight
26 g

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
12
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
14
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
12
Number of cavity #16
12
Number of cavity #20
0
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.