Download document () of 20

UTL103G1SDCG68

IP68/69K dustcap for female receptacle, 3G1 layout; UTL103G1SDCG68

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL103G1SDCG68
Product Length/Depth
145 mm
Product Height
51.5 mm
Product Width
24 mm
Product Weight
20 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Environmental resistance
Resistant against gasoline
Resistant against basic bath
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against mineral oil
Resistant against acid bath
Contact gender
Socket (Female)
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Shell material
Plastic
Shell size
10
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.