Photo is representative
Download
Female plug, with screw contacts, 5 cavities; UTL6145SSCR
| Product Name |
Eaton Souriau UTL series uL/IEC power and control supply
|
| Catalog Number |
UTL6145SSCR
|
| Product Length/Depth |
36.4 mm
|
| Product Height |
32 mm
|
| Product Width |
32 mm
|
| Product Weight |
37 g
|
| Compliances |
CSA-C22.2
UL 1977 IEC 61984 |
| Current rating |
16 A IEC
16 A UL |
| Fitted with: |
Layout with ground cavity
First mate last break capability |
| Environmental conditions |
RoHS
Flammability rating UL94 V0 REACH |
| Environmental resistance |
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment Resistant against basic bath Resistant against gasoline Resistant against acid bath Resistant against mineral oil |
| Test current |
16 A IEC
13 A CSA 16 A UL |
| Test voltage |
500 V IEC
600 V CSA 600 V UL |
| Connector accessory option |
Only to be overmolded
|
| Connector type |
Plug
|
| Contact delivery |
Loaded
|
| Contact gender |
Socket (Female)
|
| Contact type |
Screw
|
| Coupling type |
Push-Pull
|
| Degree of protection |
IP68
|
| Insert material |
Polyamide
|
| Layout |
5
|
| Plug type |
Straight Plug
|
| Shell material |
Plastic
|
| Shell size |
14
|
| Mating cycles |
200
|
| Operating temperature - max |
105 °C
|
| Operating temperature - min |
-40 °C
|
| Number Of Contacts |
5
|
| Number of cavity #16 |
5
|
| Salt spray |
1000 hour
|